IESNA:LM-63-2002
[TEST]P949443
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4A-940-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 90 CRI, 4000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]13269
TILT=NONE
104 -1 1 37 22 1 1 1 1 0
1 1 114
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
1556.9 1949.3 2304.1 2578.8 2802.8 2929.5 2989.1 3010.3 3117.8 3348
3728.1 4208.3 4680.9 5058.3 5388.4 5689.8 5880.2 5928.8 5811.7 5515.1
4916.5 3881.5 3204.1 2683.6 2125.4 1495.2 982.9 689 537.7 464.4
421.2 354.1 300 104.1 50.7 8.2 0
1556.9 1963 2321.3 2600.7 2806.2 2945.2 3016.5 3036.3 3125.4 3332.9
3684.3 4154.8 4618.5 5009 5342.5 5643.9 5869.9 5951.4 5876.8 5625.4
5125.4 4169.2 3333.6 2799.3 2248 1630.2 1071.9 723.3 554.8 480.8
425.3 359.6 302.7 128.8 54.1 10.3 0
1556.9 1945.9 2297.3 2579.5 2799.3 2958.9 3047.3 3085 3154.8 3341.1
3640.4 4058.3 4503.5 4895.9 5213.1 5466.5 5704.2 5819.9 5790.5 5589.8
5187.7 4530.9 3611.7 2970.6 2423.3 1824.7 1218.5 809.6 598.6 497.3
439 382.2 327.4 250 127.4 15.1 0
1556.9 1945.9 2287 2568.5 2803.5 2983.6 3104.1 3167.2 3232.9 3376.7
3599.4 3923.3 4308.3 4677.4 4974.7 5218.5 5423.3 5589.1 5633.6 5567.9
5326.1 4877.4 4247.3 3501.4 2799.3 2175.4 1521.2 974 664.4 505.5
436.3 378.8 323.3 257.5 180.8 70.5 0
1556.9 1888.4 2219.2 2508.2 2756.2 2975.4 3150 3265.8 3339.8 3453.5
3638.4 3876.1 4183.6 4496.6 4778.1 5020.6 5217.9 5393.2 5517.9 5551.4
5485 5280.9 4885 4286.3 3587 2872.6 2140.4 1411 886.3 594.5
453.4 402.7 350 267.1 180.1 56.2 0
1556.9 1858.2 2156.9 2438.4 2698.7 2939.8 3158.9 3332.2 3450 3560.3
3698.7 3897.3 4127.4 4400.7 4676.1 4950.1 5182.9 5365.1 5502.8 5616.5
5704.9 5675.4 5551.4 5269.9 4783.6 4153.5 3343.2 2563.7 1724 1064.4
690.4 471.9 341.8 206.9 104.1 27.4 0
1556.9 1800.7 2060.3 2325.4 2582.9 2835.6 3079.5 3296.6 3476.7 3621.3
3767.8 3928.1 4104.2 4323.3 4574.7 4859.6 5152.8 5435.7 5686.4 5906.9
6107.6 6328.1 6427.5 6489.1 6475.4 6196 5662.4 4812.4 3687.7 2498
1441.8 748.6 382.2 220.6 107.5 37 0
1556.9 1756.9 1965.1 2192.5 2428.1 2650.7 2889.8 3122 3345.2 3542.5
3739.8 3922.6 4088.4 4267.2 4454.8 4656.2 4889.8 5154.2 5443.2 5750.1
6085 6565.8 6954.2 7191.2 7461 7656.2 7681.6 7419.3 6737.1 5632.9
4104.2 2648.7 1350 550.7 196.6 38.4 0
1556.9 1678.1 1824.7 1994.5 2180.8 2378.1 2578.8 2777.4 2974 3176.1
3387.7 3583.6 3796.6 4019.2 4250.7 4482.9 4740.5 5029.5 5349.4 5711.7
6135 6776.8 7413.8 7850.1 8406.9 9062.4 9763.8 10231.6 10131.6 9189.8
7250.8 4700.7 1993.9 608.9 191.8 39.7 0
1556.9 1664.4 1810.3 1966.5 2142.5 2328.8 2519.2 2708.9 2896.6 3087
3274.7 3469.2 3674.7 3897.3 4127.4 4366.5 4632.2 4926.1 5254.9 5629.5
6052.1 6731.6 7373.4 7846 8441.2 9155.6 9921.3 10409 10316.5 9315.2
7207.6 4407.6 1689.1 466.4 150.7 34.2 0
1556.9 1612.3 1687.7 1789.1 1911.7 2045.2 2180.2 2321.9 2468.5 2616.5
2765.8 2919.9 3075.4 3239.8 3416.5 3603.5 3808.9 4041.8 4322.6 4643.2
5033.6 5654.2 6124.7 6589.1 7155.6 7837.1 8476.8 8754.2 8464.5 7359.7
5432.9 3024 871.9 182.9 61 13.7 0
1556.9 1574 1616.5 1677.4 1761.7 1852.8 1952.1 2054.1 2157.6 2267.8
2375.4 2478.8 2585.6 2691.8 2804.1 2922.6 3047.3 3198.7 3374 3601.4
3930.2 4338.4 4616.5 4927.4 5299.4 5704.9 5981.6 5885 5401.4 4494.6
3245.9 1661 541.8 161.6 55.5 13 0
1556.9 1539.7 1545.9 1574 1619.9 1667.1 1729.5 1791.1 1852.1 1915.8
1971.3 2021.3 2063 2101.4 2128.1 2145.2 2162.4 2174 2193.2 2237.7
2344.5 2407.6 2419.2 2442.5 2478.8 2511.7 2421.9 2137.7 1732.2 1283.6
872.6 494.5 247.9 104.8 50.7 17.8 0
1556.9 1467.8 1415.1 1387.7 1384.9 1395.9 1414.4 1434.9 1449.3 1458.2
1457.5 1440.4 1413.7 1376 1326 1265.1 1191.8 1115.8 1045.9 980.8
913.7 854.1 804.1 763 727.4 691.1 645.9 584.9 500.7 387.7
282.2 207.5 143.8 92.5 52.7 15.1 0
1556.9 1401.4 1304.8 1262.3 1252.1 1261 1280.2 1300.7 1311 1308.2
1293.8 1268.5 1231.5 1185.6 1132.2 1077.4 1020.6 963.7 907.5 845.9
783.6 727.4 686.3 661.7 652.1 653.4 652.1 632.9 585.6 506.9
385.6 265.8 186.3 122.6 61 13.7 0
1556.9 1349.3 1232.9 1187 1189.1 1215.1 1243.8 1262.3 1263.7 1251.4
1227.4 1193.2 1152.8 1106.2 1056.9 1008.2 956.9 902.7 847.3 795.9
756.9 723.3 700.7 686.3 674 659.6 637 613.7 584.9 539
469.2 368.5 241.8 133.6 63.7 13.7 0
1556.9 1299.3 1179.5 1148.6 1167.8 1203.4 1231.5 1245.2 1239.7 1218.5
1185.6 1146.6 1101.4 1056.9 1009.6 963.7 932.2 894.5 847.3 809.6
784.3 750.7 698 656.2 628.8 602.1 574.7 547.3 522.6 500
473.3 430.1 352.1 269.9 158.2 38.4 0
1556.9 1271.2 1151.4 1134.3 1167.1 1201.4 1229.5 1237.7 1224.7 1191.1
1150.7 1104.8 1055.5 1011.7 974 952.7 927.4 901.4 876 819.9
769.9 730.1 690.4 653.4 615.1 581.5 548.6 518.5 487 450.7
415.1 382.9 335.6 289.7 202.7 78.8 0
1556.9 1247.3 1133.6 1131.5 1167.8 1200.7 1225.4 1228.1 1208.2 1171.9
1126 1075.4 1030.1 988.4 960.3 936.3 905.5 863.7 826.7 782.2
748 709.6 671.9 637.7 608.9 579.5 548 515.8 478.1 436.3
390.4 350 297.9 225.3 149.3 62.3 0
1556.9 1233.6 1124.7 1130.8 1170.6 1202.8 1224.7 1220.6 1195.2 1152.1
1098.6 1048.6 1006.2 974 958.9 922.6 866.4 801.4 775.4 753.4
714.4 684.3 658.2 619.9 591.1 568.5 539 504.1 462.3 416.4
366.4 344.5 296.6 193.8 141.1 86.3 0
1556.9 1230.8 1119.2 1131.5 1171.2 1204.1 1224 1218.5 1187.7 1139.1
1084.9 1035.6 993.8 974 950.7 904.8 822.6 768.5 754.8 728.1
693.8 656.9 621.9 595.2 578.8 564.4 537.7 504.8 465.1 419.2
370.6 382.9 305.5 204.1 155.5 57.5 0
1556.9 1230.8 1118.5 1133.6 1171.9 1204.8 1223.3 1220.6 1190.4 1139.7
1084.9 1034.9 993.2 974.7 948.6 902.1 816.4 769.2 758.2 727.4
691.8 651.4 622.6 587 582.2 564.4 537 504.8 467.8 418.5
371.9 377.4 262.3 211 153.4 55.5 0
